UKR-A Swivel element, compact, type A reverse spring (5114221)

UKR-A Swivel element, compact, type A reverse spring 5114221

Product Details:

Manufacturer part number: 5114221

Brand: MAHR

Price: 320.00

Delivery time: 7 Days


Technical Data:

Reference-No.: 048822A125

Dimension L: 125 mm

Angle a: 0 °

Length (mm): 125 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5114221

Part Number
5114221
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Dimension L
(mm)
Angle a
(°)
Length (mm)
(mm)

320.00 €

1 7 Days 048822A1251250125

Loading...

  1. 1

This page is UKR-A Swivel element, compact, type A reverse spring, part number 5114221.
You can find the detail information about specifications and dimensions on part number 5114221.

Variation of this product

Part Number
5114218
5114224
5114227
5114230
5114233
5114236
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Reference-No. Dimension L
(mm)
Angle a
(°)
Length (mm)
(mm)

320.00 €

1 7 Days 048822A100100-100

361.14 €

1 7 Days 048822A1501500150

298.29 €

1 7 Days 048822A01515015

363.43 €

1 7 Days 048822A2002000200

298.29 €

1 7 Days 048822A02525025

310.86 €

1 7 Days 048822A05050050

Tech Support