Test indicator MarTest H (4303950)

Test indicator MarTest H 4303950

Product Details:

Manufacturer part number: 4303950

Brand: MAHR

Price: 133.00

Delivery time: 7 Days


Technical Data:

Deviation range fe in inches (text): .0004"

Partial measuring range ft (µm): - µm

Scale_diameter_mm: - mm

Measuring range, test indicator, comparator, probe: -

Hysteresis error of the measured value µm: - µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4303950

Part Number
4303950
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Deviation range fe in inches (text) Partial measuring range ft (µm)
(µm)
Scale_diameter_mm
(mm)
Measuring range, test indicator, comparator, probe Hysteresis error of the measured value µm
(µm)
Range per rev. in inches (text) Total deviation range fges in inches (text) Readings_mm
(mm)
Dial color Type of dial face Repeatability fw in inches (text) Package contains Span of error fe (µm)
(µm)
Measuring value hysteresis fu in inches (text) Total span of error fges (µm)
(µm)
Repeatability µm
(µm)
Standard Graduation value inch Measuring range, test indicator, comparator, probe inches Range per rev. in mm
(mm)
Partial measuring span ft in inches (text)

133.00 €

1 7 Days .0004"----.03".0005"-Green15-0-15.0001"case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a3/8-.00012"--Factory standard.0005"± .015"-.0002"

Loading...

  1. 1

Basic information

Measuring force(N) 0.25 MarTest model Horizontal model Housing design horizontal model

This page is Test indicator MarTest H, part number 4303950.
You can find the detail information about specifications and dimensions on part number 4303950.

Variation of this product

Part Number
4303200
4303200DKS
4303200KAL
4303950DKS
4303950KAL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Deviation range fe in inches (text) Partial measuring range ft (µm)
(µm)
Scale_diameter_mm
(mm)
Measuring range, test indicator, comparator, probe Hysteresis error of the measured value µm
(µm)
Range per rev. in inches (text) Total deviation range fges in inches (text) Readings_mm
(mm)
Dial color Type of dial face Repeatability fw in inches (text) Package contains Span of error fe (µm)
(µm)
Measuring value hysteresis fu in inches (text) Total span of error fges (µm)
(µm)
Repeatability µm
(µm)
Standard Graduation value inch Measuring range, test indicator, comparator, probe inches Range per rev. in mm
(mm)
Partial measuring span ft in inches (text)

133.00 €

1 9 Days -528± 0.43--0.01Yellow40-0-40-case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a810-133DIN 2270--0.8-

153.50 €

1 42 Days -528± 0.43--0.01Yellow40-0-40-case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a810-133DIN 2270--0.8-

148.80 €

1 7 Days -528± 0.43--0.01Yellow40-0-40-case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a810-133DIN 2270--0.8-

153.50 €

1 42 Days .0004"----.03".0005"-Green15-0-15.0001"case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a3/8-.00012"--Factory standard.0005"± .015"-.0002"

148.80 €

1 7 Days .0004"0---.03".0005"-Green15-0-15.0001"case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a3/8-.00012"--Factory standard.0005"± .015"-.0002"

Tech Support