ULV-C Swivel element, long, type C spring drive (5113865)

ULV-C Swivel element, long, type C spring drive 5113865

Product Details:

Manufacturer part number: 5113865

Brand: MAHR

Price: 316.57

Delivery time: 7 Days


Technical Data:

Reference-No.: 048921C050

Angle a: 0 °

Length (mm): 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5113865

Part Number
5113865
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Angle a
(°)
Length (mm)
(mm)

316.57 €

1 7 Days 048921C050050

Loading...

  1. 1

Tech Support