Manufacturer part number: 4307970
Brand: MAHR
Price: 130.50 €
Delivery time: 7 Days
Partial measuring range ft (µm): - µm
Measuring range, test indicator, comparator, probe: ± 0.3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4307970
Deviation range fe in inches (text) | .0004" | Dimensions a in mm(mm) | 40.5 | Dimensions f in mm(mm) | 99 |
---|---|---|---|---|---|
Measuring force(N) | 0.15 | Range per rev. in inches (text) | .03" | Total deviation range fges in inches (text) | .0005" |
Readings_mm(mm) | 0.01 | Dimensions c in mm(mm) | 13.6 | Dial color | Green |
Type of dial face | 15-0-15 | Repeatability fw in inches (text) | .0001" | Package contains | case; instruction manual; spanner for changing the styli; stylus dia. ø 2 mm; mounting shaft 800a3/8 |
Measuring value hysteresis fu in inches (text) | .00012" | Standard | Factory standard | Graduation value inch | .0005" |
Dimensions d in mm(mm) | 17.8 | Measuring range, test indicator, comparator, probe inches | ± .015" | Range per rev. in mm(mm) | 0.6 |
MarTest model | Standard model | Partial measuring span ft in inches (text) | .0002" | Housing design | standard model |
Dimensions e in mm(mm) | 75 |
This page is Test indicator MarTest 801 SGI, part number 4307970.
You can find the detail information about specifications and dimensions on part number 4307970.
Part Number |
---|
4307970DKS |
4307970KAL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Partial measuring range ft (µm) (µm) | Measuring range, test indicator, comparator, probe |
---|---|---|---|---|---|---|
151.00 € | 1 | 42 Days | - | ± 0,3 | ||
146.30 € | 1 | 7 Days | 0 | ± 0.3 |