Mechanical dial comparator Millimess Z (4332900DKS)

Mechanical dial comparator Millimess Z 4332900DKS

Product Details:

Manufacturer part number: 4332900DKS

Brand: MAHR

Price: 203.50

Delivery time: 42 Days


Technical Data:

Error limit Gges in inches (text): -

Measuring force: - N

Dial color: -

Error limit Gt in inches (text): -

Type of dial face: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4332900DKS

Part Number
4332900DKS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Error limit Gges in inches (text) Measuring force
(N)
Dial color Error limit Gt in inches (text) Type of dial face Repeatability fw in inches (text) Measuring value hysteresis fu in inches (text) Standard Measuring range, test indicator, comparator, probe inches Error limit Ge in inches (text) Overtravel mm
(mm)

203.50 €

1 42 Days -----------

Loading...

  1. 1

Basic information

Scale_diameter_mm(mm) 50 Package contains case; adapter bush 940, 8 mm to 3/8" Shockproof movement true

Tech Support