UL-C Swivel element, long, type C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5113604
5113607
5113628
5113631
5113634
5113637
5113640
5113646
5113654
5113660
5113664
5113670
5113673
5113676
5113679
5113685
5113694
5113697
5113700
5113703
5113709
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Angle a
(°)
Length (mm)
(mm)

257.14 €

1 7 Days 048621C1250125

296.00 €

1 7 Days 048621C1500150

373.71 €

1 7 Days 048604C12530125

373.71 €

1 7 Days 048604C15030150

362.29 €

1 7 Days 048604C0153015

373.71 €

1 7 Days 048604C20030200

364.57 €

1 7 Days 048604C0253025

368.00 €

1 7 Days 048604C0753075

373.71 €

1 7 Days 048603C15045150

373.71 €

1 7 Days 048603C20045200

373.71 €

1 7 Days 048603C12545-

368.00 €

1 7 Days 048603C0754575

368.00 €

1 7 Days 048602C10060100

373.71 €

1 7 Days 048602C12560125

373.71 €

1 7 Days 048602C15060150

373.71 €

1 7 Days 048602C20060200

368.00 €

1 7 Days 048602C0756075

382.86 €

1 7 Days 048601C10090100

382.86 €

1 7 Days 048601C12590125

404.57 €

1 7 Days 048601C15090150

404.57 €

1 7 Days 048601C20090200

Loading...

  1. 1

Tech Support