Indicating thread snap gauge Marameter (4510000)

Indicating thread snap gauge Marameter 4510000

Product Details:

Manufacturer part number: 4510000

Brand: MAHR

Price: 1,255.00

Delivery time: 4 Days


Technical Data:

Measuring force: 7.5 N

Repeatability µm: 1 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4510000

Part Number
4510000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measuring force
(N)
Repeatability µm
(µm)

1,255.00 €

1 4 Days 7.51

Loading...

  1. 1

Basic information

Package contains flat contact point 903 (steel); wooden case; excludes indicator

Tech Support