Rectangular gauge block set - steel (4800020)

Rectangular gauge block set - steel 4800020

Product Details:

Manufacturer part number: 4800020

Brand: MAHR

Price: 4,975.00

Delivery time: 7 Days


Technical Data:

Increment mm: - 0,001 0,01 0,5 25

Nominal sizes mm: 0,5 1,001 - 1,009 1,01 -1,49 1 - 24,5 25 - 100

Tolerance class: 0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4800020

Part Number
4800020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Increment mm Nominal sizes mm Tolerance class

4,975.00 €

1 7 Days - 0,001 0,01 0,5 250,5 1,001 - 1,009 1,01 -1,49 1 - 24,5 25 - 1000

Loading...

  1. 1

Basic information

Heat expansion coefficient 11,5 x 10-6 K-1 Standard DIN EN ISO 3650

This page is Rectangular gauge block set - steel, part number 4800020.
You can find the detail information about specifications and dimensions on part number 4800020.

Variation of this product

Part Number
4800001DKS
4800002
4800002DKS
4800020DKS
4800021
4800021DKS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Increment mm Nominal sizes mm Tolerance class

2,825.00 €

1 42 Days 0,001 0,01 0,1 1 101,001 - 1,009 1,01 - 1,09 1,1 - 1,9 1 - 9 10 - 1001

1,480.00 €

1 9 Days 0,001 0,01 0,1 1 101,001 - 1,009 1,01 - 1,09 1,1 - 1,9 1 - 9 10 - 1002

2,525.00 €

1 42 Days 0,001 0,01 0,1 1 101,001 - 1,009 1,01 - 1,09 1,1 - 1,9 1 - 9 10 - 1002

7,490.00 €

1 42 Days - 0,001 0,01 0,5 250,5 1,001 - 1,009 1,01 -1,49 1 - 24,5 25 - 1000

3,980.00 €

1 7 Days - 0,001 0,01 0,5 250,5 1,001 - 1,009 1,01 -1,49 1 - 24,5 25 - 1001

6,495.00 €

1 42 Days - 0,001 0,01 0,5 250,5 1,001 - 1,009 1,01 -1,49 1 - 24,5 25 - 1001

Tech Support