Rectangular gauge block set made of ceramic (4800004)

Rectangular gauge block set made of ceramic 4800004

Product Details:

Manufacturer part number: 4800004

Brand: MAHR

Price: 2,640.00

Delivery time: 7 Days


Technical Data:

Increment mm: 0,001 0,01 0,1 1 10

Nominal sizes mm: 1,001 - 1,009 1,01 - 1,09 1,1 - 1,9 1 - 9 10 - 100

Tolerance class: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4800004

Part Number
4800004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Increment mm Nominal sizes mm Tolerance class

2,640.00 €

1 7 Days 0,001 0,01 0,1 1 101,001 - 1,009 1,01 - 1,09 1,1 - 1,9 1 - 9 10 - 1002

Loading...

  1. 1

Basic information

Heat expansion coefficient 9,3 x 10-6 K-1 Standard DIN EN ISO 3650

Tech Support