417 C / 0 Rectangular gauge blocks made of ceramic (4804110)

417 C / 0 Rectangular gauge blocks made of ceramic 4804110

Product Details:

Manufacturer part number: 4804110

Brand: MAHR

Price: 115.00

Delivery time: 7 Days


Technical Data:

Tolerance class: 0

Cross-section (mm): 35 x 9

Nominal size: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4804110

Part Number
4804110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tolerance class Cross-section (mm) Nominal size
(mm)

115.00 €

1 7 Days 035 x 920

Loading...

  1. 1

Basic information

Heat expansion coefficient 9,3 x 10-6 K-1 Standard DIN EN ISO 3650

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360