Measuring tripod with magnetic base MarStand 815 MG (4420370)

Measuring tripod with magnetic base MarStand 815 MG 4420370

Product Details:

Manufacturer part number: 4420370

Brand: MAHR

Price: 356.00

Delivery time: 9 Days


Technical Data:

Dimensions a in mm: 390 mm

Dimension k in mm: 110 mm

Adhesive force prism: 800 N

Dimension j in mm: 170 mm

Dimensions b in mm: 280 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4420370

Part Number
4420370
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions a in mm
(mm)
Dimension k in mm
(mm)
Adhesive force prism
(N)
Dimension j in mm
(mm)
Dimensions b in mm
(mm)

356.00 €

1 9 Days 390110800170280

Loading...

  1. 1

Basic information

Fine adjustment true Package contains excludes indicator Fine adjustment range mm(mm) 5
V-Block for shaft diameter 6 - 120 Dimensions d in mm(mm) 8 Dimension l in mm(mm) 49

Tech Support