Clamping joints (K0133)

Clamping joints (K0133)
· For clamping round cross sections

· Infinitely adjustable

· Simple design permits rapid clamping

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0133.01
K0133.02
K0133.03
K0133.04
K0133.05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size D=Fastening hole
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)

29.39 €

1 4 Days 1828M8658.572312913135

31.11 €

1 4 Days 21032M8659.576352915155

35.54 €

1 4 Days 31236M86510.581402918176

43.38 €

1 4 Days 41645M108013.51035037.522226

70.76 €

1 4 Days 52074M1095221317042.5303010

Loading...

  1. 1

Basic information

Main material Aluminium Component material Thermoplastic

Tech Support