Clamping joints (K0136) (K0136.1010)

Clamping joints (K0136) K0136.1010

Product Details:

Manufacturer part number: K0136.1010

Brand: KIPP

Price: 39.16

Delivery time: 4 Days


Technical Data:

Size: 3

D=internal diameter: 10 mm

D1=Internal diameter: 10 mm

D2: 18 mm

D3: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0136.1010

Part Number
K0136.1010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size D=internal diameter
(mm)
D1=Internal diameter
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
L
(mm)
L1
(mm)
L2
(mm)

39.16 €

1 4 Days 31010181460.620151825.624502214.5

Loading...

  1. 1

Basic information

Main material Aluminium Main colour black Surface finish body anodized
Component material Steel Surface finish component high-gloss chromed

This page is Clamping joints (K0136), part number K0136.1010.
You can find the detail information about specifications and dimensions on part number K0136.1010.

Variation of this product

Part Number
K0136.0606
K0136.0808
K0136.1212
K0136.1616
K0136.2020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size D=internal diameter
(mm)
D1=Internal diameter
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
L
(mm)
L1
(mm)
L2
(mm)

33.67 €

1 4 Days 166141243.61591419.61838138.5

35.63 €

1 4 Days 288161454.617121625.624501812

40.48 €

1 4 Days 41212202177.223172037.235.6752415.5

42.58 €

1 4 Days 51616252190.231222537.235.67529.518.5

48.21 €

1 4 Days 62020302198.236253037.235.6753017.5

Tech Support