Clamping joints individually adjustable (K0134) (K0134.04)

Clamping joints individually adjustable (K0134) K0134.04

Product Details:

Manufacturer part number: K0134.04

Brand: KIPP

Price: 47.55

Delivery time: 4 Days


Technical Data:

Size: 4

D=Fastening hole: 16 mm

D1: 45 mm

D2: M10 mm

H: 75 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0134.04

Part Number
K0134.04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size D=Fastening hole
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)

47.55 €

1 4 Days 41645M107513.5143.27235.64422

Loading...

  1. 1

Basic information

Main material Aluminium Component material Thermoplastic

This page is Clamping joints individually adjustable (K0134), part number K0134.04.
You can find the detail information about specifications and dimensions on part number K0134.04.

Variation of this product

Part Number
K0134.01
K0134.02
K0134.03
K0134.05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size D=Fastening hole
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)

31.97 €

1 4 Days 1828M8508.59042242413

32.59 €

1 4 Days 21032M8509.510052243215

37.31 €

1 4 Days 31236M85010.510456243417

72.25 €

1 4 Days 52074M107522173.210235.66230

Tech Support