Ratchet elements, Form B with internal toothing (K1446) (Part Numbers - CAD Download)

Ratchet elements, Form B with internal toothing (K1446)
· Flexible fastening options due to the combination of snap-in elements

· Defined position due to positive connection

· compact design

· Small adjustable angle (9° or 7.5°)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1446.122338
K1446.123346
K1446.22338
K1446.23346
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Component material Surface finish component B2
(mm)
B3
(mm)
D2=Fitting bore D3=Cap screw DIN 7984 D4=Outside diameter
(mm)
drill Ø D1
(mm)
H=Height
(mm)
No. of teeth

15.74 €

1 4 Days Stainless steelbrightStainless steelbright12123H8M3234.213.538

18.55 €

1 4 Days Stainless steelbrightStainless steelbright18185H8M5336.219.546

11.86 €

1 4 Days Steelblack oxidisedSteelblackened12123H8M3234.213.538

14.13 €

1 4 Days Steelblack oxidisedSteelblackened18185H8M5336.219.546

Loading...

  1. 1

Basic information

Form B

Tech Support