Protective caps for open-end spanner (K1362) (K1362.1005)

Protective caps for open-end spanner (K1362) K1362.1005

Product Details:

Manufacturer part number: K1362.1005

Brand: KIPP

Price: 15.99

Delivery time: 4 Days


Technical Data:

SW=key width: 10 mm

A1: 9 mm

B1: 17 mm

D1: 2.3 mm

H: 8.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1362.1005

Part Number
K1362.1005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
SW=key width
(mm)
A1
(mm)
B1
(mm)
D1
(mm)
H
(mm)
L1
(mm)
SW2
(mm)
T
(mm)
Weight
(kg)
PL Edelstahl RoHS

15.99 €

1 4 Days 109172.38.619.455.60.0020falsetrue

Loading...

  1. 1

Basic information

Type Related Item Main material Aluminium Main colour natural
Version 1 for open-end spanner Item Protective Insert

This page is Protective caps for open-end spanner (K1362), part number K1362.1005.
You can find the detail information about specifications and dimensions on part number K1362.1005.

Variation of this product

Part Number
K1362.10055
K1362.1006
K1362.1007
K1362.1108
K1362.1310
K1362.1613
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
SW=key width
(mm)
A1
(mm)
B1
(mm)
D1
(mm)
H
(mm)
L1
(mm)
SW2
(mm)
T
(mm)
Weight
(kg)
PL Edelstahl RoHS

16.25 €

1 4 Days 109172.38.619.45.55.60.0020falsetrue

16.25 €

1 4 Days 109172.38.619.465.60.0020falsetrue

16.89 €

1 4 Days 109172.38.619.475.6---

17.02 €

1 4 Days 119182.38.720.785.7---

17.16 €

1 4 Days 131022310.723.2106.7---

18.29 €

1 4 Days 161327311.728.6137.7---

Tech Support