Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1361.2416
Part Number
|
---|
K1361.2416 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall length (L) (mm) | Item | Main material | D=outside diameter (mm) | D1 (mm) | T (mm) | Suitable for hex head screw | SW=key width (mm) | Main colour | SW1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.93 € | 1 | 4 Days | 26.5 | Protective insert | PET | - | - | 18 | M16 | 27 | natural | 24 |
Loading...
This page is Sockets and plastic inserts (K1361), part number K1361.2416.
You can find the detail information about specifications and dimensions on part number K1361.2416.
Configure
Part Number |
---|
K1361.0805 |
K1361.1006 |
K1361.1012 |
K1361.1112 |
K1361.1308 |
K1361.2712 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall length (L) (mm) | Item | Main material | D=outside diameter (mm) | D1 (mm) | T (mm) | Suitable for hex head screw | SW=key width (mm) | Main colour | SW1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.03 € | 1 | 4 Days | 18 | Protective insert | PET | - | - | 6 | M5 | 11 | natural | 8 | ||
9.10 € | 1 | 4 Days | 19.5 | Protective insert | PET | - | - | 10 | M6 | 13 | natural | 10 | ||
16.32 € | 1 | 4 Days | 36.6 | Socket | Tool steel | 15.3 | 22 | 10.6 | - | 10 | chromed | - | ||
20.69 € | 1 | 4 Days | 37.3 | Socket | Tool steel | 16.6 | 22 | 10.1 | - | 11 | chromed | - | ||
9.97 € | 1 | 4 Days | 21.5 | Protective insert | PET | - | - | 11 | M8 | 16 | natural | 13 | ||
41.19 € | 1 | 4 Days | 44.4 | Socket | Tool steel | 35.2 | 25 | 18.1 | - | 27 | chromed | - |