Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1735.12020
Part Number
|
---|
K1735.12020 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | B1 (mm) | B2 (mm) | D=thread (mm) | D1 (mm) | H (mm) | H1 (mm) | H2 (mm) | L=thread length (mm) | S (mm) | SW (mm) | SW1 (mm) | max. permissible load (kg) | Tightening torque (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.12 € | 1 | 4 Days | 36 | 57 | 34 | M12 | 30 | 98 | 43 | 41 | 20 | 14 | 8 | 19 | 1000 | 45 |
Loading...
Main material | Steel |
---|
This page is Hoist rings steel 360 rotation grade 10 (K1735), part number K1735.12020.
You can find the detail information about specifications and dimensions on part number K1735.12020.
Configure
Part Number |
---|
K1735.08011 |
K1735.10016 |
K1735.16025 |
K1735.20032 |
K1735.24037 |
K1735.30044 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | B1 (mm) | B2 (mm) | D=thread (mm) | D1 (mm) | H (mm) | H1 (mm) | H2 (mm) | L=thread length (mm) | S (mm) | SW (mm) | SW1 (mm) | max. permissible load (kg) | Tightening torque (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.57 € | 1 | 4 Days | 36 | 57 | 30 | M8 | 24 | 87 | 34 | 41 | 11 | 12 | 6 | 13 | 300 | 20 | ||
60.17 € | 1 | 4 Days | 36 | 57 | 30 | M10 | 24 | 87 | 35 | 40 | 16 | 12 | 6 | 17 | 630 | 30 | ||
80.98 € | 1 | 4 Days | 36 | 57 | 34 | M16 | 30 | 98 | 46 | 39 | 25 | 14 | 10 | 24 | 1500 | 150 | ||
101.79 € | 1 | 4 Days | 53 | 83 | 50 | M20 | 45 | 145 | 56 | 71 | 32 | 17 | 12 | 30 | 2500 | 300 | ||
102.60 € | 1 | 4 Days | 53 | 83 | 50 | M24 | 45 | 145 | 59 | 69 | 37 | 17 | 14 | 36 | 4000 | 400 | ||
191.18 € | 1 | 4 Days | 64 | 101 | 67 | M30 | 59 | 172 | 85 | 64 | 44 | 23 | 17 | 46 | 5000 | 1000 |