D-Shackles (K1059) (K1059.0050008)

D-Shackles (K1059) K1059.0050008

Product Details:

Manufacturer part number: K1059.0050008

Brand: KIPP

Price: 2.21

Delivery time: 4 Days


Technical Data:

B: 12 mm

H1: 24.6 mm

S: 6.7 mm

Load capacity: 500 kg

Inch: 1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1059.0050008

Part Number
K1059.0050008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H1
(mm)
S
(mm)
Load capacity
(kg)
Inch K
(mm)

2.21 €

1 4 Days 1224.66.75001/48

Loading...

  1. 1

Basic information

Main material Steel Component colour red Component material Steel

This page is D-Shackles (K1059), part number K1059.0050008.
You can find the detail information about specifications and dimensions on part number K1059.0050008.

Variation of this product

Part Number
K1059.0075010
K1059.0100011
K1059.0150012
K1059.0200016
K1059.0325019
K1059.0475022
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
H1
(mm)
S
(mm)
Load capacity
(kg)
Inch K
(mm)

2.82 €

1 4 Days 13.527.27.97505/169.5

3.71 €

1 4 Days 16.832.59.610003/811

4.05 €

1 4 Days 1937.611.215007/1612.7

5.46 €

1 4 Days 20.640.712.720001/216

9.03 €

1 4 Days 27501632505/819

15.62 €

1 4 Days 31.859.51947503/422.2

Tech Support