Manufacturer part number: K0655.6380010
Brand: KIPP
Price: 18.92 €
Delivery time: 4 Days
Shearing strength: 20-35 N/mm²
Break-away torque: 35-60 Nm
Temperature resistance: -55 - +150 °C
LOCTITE no.: 638
Adhesion gap: 0.25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0655.6380010
Part Number
|
---|
K0655.6380010 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shearing strength (N/mm²) | Break-away torque (Nm) | Temperature resistance (°C) | LOCTITE no. | Adhesion gap (mm) | |
---|---|---|---|---|---|---|---|---|---|
18.92 € | 1 | 4 Days | 20-35 | 35-60 | -55 - +150 | 638 | 0.25 |
Loading...
Container | 10 ml bottle |
---|
This page is LOCTITE 648 bonding agents accessories (K0655), part number K0655.6380010.
You can find the detail information about specifications and dimensions on part number K0655.6380010.
Part Number |
---|
K0655.6480010 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shearing strength (N/mm²) | Break-away torque (Nm) | Temperature resistance (°C) | LOCTITE no. | Adhesion gap (mm) |
---|---|---|---|---|---|---|---|---|---|
20.98 € | 1 | 4 Days | 16-30 | 30-55 | -55 - +175 | 648 | 0.15 |