Cable tie block (K1278) (Part Numbers - CAD Download)

Cable tie block (K1278)
· Fastening component for cables and hoses

· Various installation options

· Compatible with all conventional aluminium profiles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1278.01

Part Number
K1278.01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.63 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Polyamide Main colour black Slot width(mm) 5-12

This page is Cable tie block (K1278), part number K1278.01.
You can find the detail information about specifications and dimensions on part number K1278.01.

Tech Support