Ratchet elements, Form D with internal toothing (K1446) (K1446.43346)

Ratchet elements, Form D with internal toothing (K1446) K1446.43346

Product Details:

Manufacturer part number: K1446.43346

Brand: KIPP

Price: 14.56

Delivery time: 4 Days


Technical Data:

Main material: Steel

Surface finish body: black oxidised

B2: 18 mm

B3: 18 mm

D2=Fitting bore: 5H8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1446.43346

Part Number
K1446.43346
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body B2
(mm)
B3
(mm)
D2=Fitting bore D3=Thread D4=Outside diameter
(mm)
drill Ø D1
(mm)
H=Height
(mm)
No. of teeth

14.56 €

1 4 Days Steelblack oxidised18185H8M5336.219.546

Loading...

  1. 1

Basic information

Form D

This page is Ratchet elements, Form D with internal toothing (K1446), part number K1446.43346.
You can find the detail information about specifications and dimensions on part number K1446.43346.

Variation of this product

Part Number
K1446.142338
K1446.143346
K1446.42338
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body B2
(mm)
B3
(mm)
D2=Fitting bore D3=Thread D4=Outside diameter
(mm)
drill Ø D1
(mm)
H=Height
(mm)
No. of teeth

16.17 €

1 4 Days Stainless steelbright12123H8M3234.213.538

19.07 €

1 4 Days Stainless steelbright18185H8M5336.219.546

12.19 €

1 4 Days Steelblack oxidised12123H8M3234.213.538

Tech Support