Ratchet elements, Form F with external toothing (K1446)

Ratchet elements, Form F with external toothing (K1446)
· Flexible fastening options due to the combination of snap-in elements

· Defined position due to positive connection

· compact design

· Small adjustable angle (9° or 7.5°)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1446.162338
K1446.163346
K1446.62338
K1446.63346
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body B2
(mm)
B3
(mm)
D2=Fitting bore D3=Cap screw
(mm)
D4=Outside diameter
(mm)
drill Ø D1
(mm)
H=Height
(mm)
No. of teeth

15.74 €

1 4 Days Stainless steelbright12123H83.2234.29.538

18.55 €

1 4 Days Stainless steelbright18185H85.3336.21346

11.86 €

1 4 Days Steelblack oxidised12123H83.2234.29.538

14.13 €

1 4 Days Steelblack oxidised18185H85.3336.21346

Loading...

  1. 1

Basic information

Component material Stainless steel Surface finish component bright Form F

Tech Support