Ratchet elements, Form H with external toothing (K1446)

Ratchet elements, Form H with external toothing (K1446)
· Flexible fastening options due to the combination of snap-in elements

· Defined position due to positive connection

· compact design

· Small adjustable angle (9° or 7.5°)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1446.182338
K1446.183346
K1446.82338
K1446.83346
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body B2
(mm)
B3
(mm)
D2=Fitting bore D3=Thread D4=Outside diameter
(mm)
drill Ø D1
(mm)
H=Height
(mm)
No. of teeth

15.74 €

1 4 Days Stainless steelbright12123H8M3234.29.538

18.55 €

1 4 Days Stainless steelbright18185H8M5336.21346

11.86 €

1 4 Days Steelblack oxidised12123H8M3234.29.538

14.13 €

1 4 Days Steelblack oxidised18185H8M5336.21346

Loading...

  1. 1

Basic information

Component material Stainless steel Surface finish component bright Form H

Tech Support