Sliding clamp for square bars, knob black (K1072) (K1072.2591)

Sliding clamp for square bars, knob black (K1072) K1072.2591

Product Details:

Manufacturer part number: K1072.2591

Brand: KIPP

Price: 59.75

Delivery time: 4 Days


Technical Data:

D: 35 mm

D1: 5.5 mm

H=Height: 37 mm

H1: 23 mm

H2: 18.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1072.2591

Part Number
K1072.2591
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
L=Length
(mm)
P
(mm)
S
(mm)
W
(mm)
Holding force
(N)

59.75 €

1 4 Days 355.5372318.5914.550401625800

Loading...

  1. 1

Basic information

Main material Zinc Main colour black Component material Thermoplastic
Temperature resistance(°C) ≤90

This page is Sliding clamp for square bars, knob black (K1072), part number K1072.2591.
You can find the detail information about specifications and dimensions on part number K1072.2591.

Variation of this product

Part Number
K1072.12121
K1072.16161
K1072.25121
K1072.32121
K1072.32161
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
L=Length
(mm)
P
(mm)
S
(mm)
W
(mm)
Holding force
(N)

55.55 €

1 4 Days 284.5362218.512-64032-12500

55.55 €

1 4 Days 284.5402622.516-84032-16500

59.75 €

1 4 Days 355.5402621.5121650401625800

59.75 €

1 4 Days 355.5402621.5121650401632800

59.75 €

1 4 Days 355.5443025.5161850401632800

Tech Support