T-slot bolts DIN 787 (K0698) (K0698.1080)

T-slot bolts DIN 787 (K0698) K0698.1080

Product Details:

Manufacturer part number: K0698.1080

Brand: KIPP

Price: 7.99

Delivery time: 4 Days


Technical Data:

Slot width: 10 mm

A: 9.7 mm

B=Thread length: 50 mm

D1=Thread: M10

E1/E2: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0698.1080

Part Number
K0698.1080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
A
(mm)
B=Thread length
(mm)
D1=Thread E1/E2
(mm)
G=Thread K
(mm)
L=Length
(mm)

7.99 €

1 4 Days 109.750M1015M10680

Loading...

  1. 1

Basic information

Main material High carbon steel Main colour black Surface finish body tempered

This page is T-slot bolts DIN 787 (K0698), part number K0698.1080.
You can find the detail information about specifications and dimensions on part number K0698.1080.

Variation of this product

Part Number
K0698.0832
K0698.0850
K0698.0880
K0698.12100
K0698.12125
K0698.12160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot width
(mm)
A
(mm)
B=Thread length
(mm)
D1=Thread E1/E2
(mm)
G=Thread K
(mm)
L=Length
(mm)

5.83 €

1 4 Days 87.722M813M8632

6.15 €

1 4 Days 87.735M813M8650

6.69 €

1 4 Days 87.750M813M8680

8.35 €

1 4 Days 1211.765M1218M127100

8.35 €

1 4 Days 1211.775M1218M127125

9.84 €

1 4 Days 1211.7100M1218M127160

Tech Support