T-slot bolts DIN 787, 12.9 (K0699) (K0699.124400)

T-slot bolts DIN 787, 12.9 (K0699) K0699.124400

Product Details:

Manufacturer part number: K0699.124400

Brand: KIPP

Price: 54.20

Delivery time: 4 Days


Technical Data:

Slot width: 24 mm

A: 23.7 mm

B=Thread length: 240 mm

D1=Thread: M24

E1/E2: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0699.124400

Part Number
K0699.124400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
A
(mm)
B=Thread length
(mm)
D1=Thread E1/E2
(mm)
G=Thread K
(mm)
L=Length
(mm)

54.20 €

1 4 Days 2423.7240M2440M2416400

Loading...

  1. 1

Basic information

Main material High carbon steel Main colour black Surface finish body tempered

This page is T-slot bolts DIN 787, 12.9 (K0699), part number K0699.124400.
You can find the detail information about specifications and dimensions on part number K0699.124400.

Variation of this product

Part Number
K0699.112200
K0699.11250
K0699.11280
K0699.128100
K0699.128160
K0699.128250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot width
(mm)
A
(mm)
B=Thread length
(mm)
D1=Thread E1/E2
(mm)
G=Thread K
(mm)
L=Length
(mm)

13.36 €

1 4 Days 1211.7120M1218M127200

8.31 €

1 4 Days 1211.735M1218M12750

8.84 €

1 4 Days 1211.755M1218M12780

22.52 €

1 4 Days 2827.770M2444M2418100

28.91 €

1 4 Days 2827.7110M2444M2418160

36.04 €

1 4 Days 2827.7150M2444M2418250

Tech Support