Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0375.04 |
K0375.05 |
K0375.06 |
K0375.08 |
K0375.10 |
K0375.12 |
K0375.16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | K (mm) | L1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
23.40 € | 1 | 4 Days | 8 | 8 | M4 | 4 | 10 | 8 | ||
24.43 € | 1 | 4 Days | 10 | 10 | M5 | 5 | 10 | 10 | ||
25.78 € | 1 | 4 Days | 12 | 12 | M6 | 6 | 10 | 12 | ||
28.32 € | 1 | 4 Days | 16 | 16 | M8 | 8 | 10 | 16 | ||
30.51 € | 1 | 4 Days | 20 | 20 | M10 | 10 | 15 | 20 | ||
34.39 € | 1 | 4 Days | 25 | 25 | M12 | 12 | 15 | 25 | ||
39.01 € | 1 | 4 Days | 30 | 30 | M16 | 16 | 15 | 30 |
Loading...
Main material | Steel | Surface finish body | black oxidised | Component material | steel |
---|---|---|---|---|---|
Surface finish component | galvanised |
Configure
Basic Attributes
D1(mm)
D2(mm)
D3(mm)
H(mm)
K(mm)
L1(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes