Clamping Module, Screw-In Version, Short Design, 6215RP-251 (Part Numbers - CAD Download)

Clamping Module, Screw-In Version, Short Design, 6215RP-251
Clamping module, screw-in version, short design
Pneumatic opening.
Operating pressure for opening: min. 5 bar - max. 12 bar.
Housing and piston hardened.
Repetition accuracy < 0.1 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

567134

Part Number
567134
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

238.42 €

1 6 Days

Loading...

  1. 1

Basic information

Size KP5.3 Holding force* 1000 Pull-in/locking force up to 100
Weight(g) 32

Tech Support