Installation Clamping Module, Screw-In Version, 6203L (427286)

Installation Clamping Module, Screw-In Version, 6203L 427286

Product Details:

Manufacturer part number: 427286

Brand: AMF

Price: 676.94

Delivery time: 6 Days


Technical Data:

Size: 30

Holding force*: 6000

Pull-in/locking force up to: 235

Weight: 48 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

427286

Part Number
427286
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Holding force* Pull-in/locking force up to Weight
(g)

676.94 €

1 6 Days 30600023548

Loading...

  1. 1

This page is Installation Clamping Module, Screw-In Version, 6203L, part number 427286.
You can find the detail information about specifications and dimensions on part number 427286.

Variation of this product

Part Number
564839
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Holding force* Pull-in/locking force up to Weight
(g)

548.34 €

1 6 Days KP55007012

Tech Support