Surface-Mounted Clamping Module with Hydraulic Opening, 6370AARH

Surface-Mounted Clamping Module with Hydraulic Opening, 6370AARH
Surface-mounted clamping module
Hydraulic opening.
Opening operating pressure: min. 50 bar - max. 60 bar.
Cover and piston hardened.
Repeatability < 0.005 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

306159

Part Number
306159
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,682.86 €

1 6 Days

Loading...

  1. 1

Basic information

Holding force* 13 Pull-in/locking force up to 5 Weight(g) 300

This page is Surface-Mounted Clamping Module with Hydraulic Opening, 6370AARH, part number 306159.
You can find the detail information about specifications and dimensions on part number 306159.

Tech Support