Screw Jack Element with Acme Thread and Base Element, 6425S (Part Numbers - CAD Download)

Screw Jack Element with Acme Thread and Base Element, 6425S
Screw jack element with acme thread and base element 6425FB
with locknut for locking, centring hole diameter 12 mm. Spindle with acme thread made completely of tempered steel, spindle head burnished.
Body and base element, tempered steel, burnished.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

562002

Part Number
562002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

951.81 €

1 6 Days

Loading...

  1. 1

Basic information

TR 40 x 7 Blow out 60 Weight(g) 9436

This page is Screw Jack Element with Acme Thread and Base Element, 6425S, part number 562002.
You can find the detail information about specifications and dimensions on part number 562002.

Tech Support