Screw Jack, Modular, 6425 (Part Numbers - CAD Download)

Screw Jack, Modular, 6425
Screw jack, modular
Tempered steel, burnished.
Comprising:
- Screw jack element with base element 6425FB
- Spacer element small
- Spacer element medium
- Thread adapter M16, M20, M24
- T-nuts groove 18, 22, 28
- Insertion tool

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

562000

Part Number
562000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,251.14 €

1 6 Days

Loading...

  1. 1

Basic information

F max.(kN) 60 TR 40 x 7 Blow out 60
Weight(g) 21481

This page is Screw Jack, Modular, 6425, part number 562000.
You can find the detail information about specifications and dimensions on part number 562000.

Tech Support