Power Clamp, 7600 (556186)

Power Clamp, 7600 556186

Product Details:

Manufacturer part number: 556186

Brand: AMF

Price: 341.56

Delivery time: 6 Days


Technical Data:

Slot: 14

Size: 30

Max. load static: 30 kN

Max. load, dynamic swelling: 23 kN

Md: 70 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

556186

Part Number
556186
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot Size Max. load static
(kN)
Max. load, dynamic swelling
(kN)
Md
(Nm)
Md1
(Nm)
Weight

341.56 €

1 6 Days 14303023701002013 g

Loading...

  1. 1

This page is Power Clamp, 7600, part number 556186.
You can find the detail information about specifications and dimensions on part number 556186.

Variation of this product

Part Number
556187
556188
556189
556190
556406
562184
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot Size Max. load static
(kN)
Max. load, dynamic swelling
(kN)
Md
(Nm)
Md1
(Nm)
Weight

341.56 €

1 6 Days 183030231501002045 g

366.63 €

1 6 Days 184343321501503158 g

300.95 €

1 6 Days 14323224701001462 g

347.52 €

1 6 Days 184040311501502262 g

218.54 €

1 6 Days 142222174050700 g

218.54 €

1 6 Days 122222173550700 g

Tech Support