Manufacturer part number: 3011.049
Brand: HALDER
Price: 2.43 €
Delivery time: 3 Days
Ø: 40 mm
Weight: 10 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3011.049
Product Type | Parts |
---|
This page is Replacement screw, SIMPLEX cast iron housing, part number 3011.049.
You can find the detail information about specifications and dimensions on part number 3011.049.
Part Number |
---|
3011.039 |
3011.059 |
3011.069 |
3011.089 |
3011.109 |
3011.129 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Ø (mm) | Weight (g) |
---|---|---|---|---|---|---|---|
2.29 € | 1 | 3 Days | 30 | 10 | |||
3.46 € | 1 | 3 Days | 50 | 49 | |||
3.80 € | 1 | 3 Days | 60 | 51 | |||
4.76 € | 1 | 3 Days | 80 | 400 | |||
8.76 € | 1 | 3 Days | 100 | 173 | |||
12.59 € | 1 | 3 Days | 125 | 206 |