Insert for forestry sledges (3508.S80)

Insert for forestry sledges 3508.S80

Product Details:

Manufacturer part number: 3508.S80

Brand: HALDER

Price: 17.71

Delivery time: 3 Days


Technical Data:

Ø: 80 mm

Weight: 195 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3508.S80

Part Number
3508.S80
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ø
(mm)
Weight
(g)

17.71 €

1 3 Days 80195

Loading...

  1. 1

Basic information

Product Type Parts Insert Nylon, white

This page is Insert for forestry sledges, part number 3508.S80.
You can find the detail information about specifications and dimensions on part number 3508.S80.

Variation of this product

Part Number
3508.S10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ø
(mm)
Weight
(g)

27.61 €

1 3 Days 100345

Tech Support