SIMPLEX sledge hammer with TPE-soft insert (3013.081)

SIMPLEX sledge hammer with TPE-soft insert 3013.081

Product Details:

Manufacturer part number: 3013.081

Brand: HALDER

Price: 99.27

Delivery time: 3 Days


Technical Data:

Insert 2: TPE mid, grey

Weight: 3125 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3013.081

Part Number
3013.081
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Insert 2 Weight
(g)

99.27 €

1 3 Days TPE mid, grey3125

Loading...

  1. 1

Basic information

Product Type Bi-head Hammer Ø(mm) 80 Head Length(mm) 175
Total Length(mm) 800 Head material Resin Handle material Hickory
Housing Cast iron Insert 1 TPE-soft, blue

This page is SIMPLEX sledge hammer with TPE-soft insert, part number 3013.081.
You can find the detail information about specifications and dimensions on part number 3013.081.

Variation of this product

Part Number
3012.081
3017.081
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Insert 2 Weight
(g)

93.75 €

1 3 Days Composite rubber, black3205

109.99 €

1 3 Days Superplastic, white3130

Tech Support