Bit Holder Magnetic 60mm, 1/4", Extra Strong Magnet in Box

Bit Holder Magnetic 60mm, 1/4", Extra Strong Magnet in Box

Increases your efficiency: The magnetic force which transfers over to the bit holds normal length screws securely in place.

Lowers your costs: Strong magnet prevents loss of bits.

Saves time: Quick and easy changing over of bits thanks to the magnetic mount and single-hand operation.

Standards: for bits DIN 3126, ISO 1173, shape C6.3

DIN 3126, ISO 1173, Style E6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41922

Part Number
41922
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.67 €

6 7 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 60 ESD article No VDE article No
Blister pack Yes Internal hexagon (Inch) 1/4" Hexagon head (Inch) 1/4"
With battery No

This page is Bit Holder Magnetic 60mm, 1/4", Extra Strong Magnet in Box, part number 41922.
You can find the detail information about specifications and dimensions on part number 41922.

Tech Support