Adapter T-Handle TorqueVario®-S T Electric for 1/4" Nut Driver (Part Numbers)

Adapter T-Handle TorqueVario®-S T Electric for 1/4" Nut Driver

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Allows users to fasten with a nut driver and TorqueVario®-S T electric.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Dimensions: 88 x 20.20 x 20.20 mm

Application: For the safe installation of terminals and sleeves, conductor connections and fastening of conductor lines. For working on live parts up to 1,000 V AC.

Safety is the top priority when users are working on live parts. The insulated nut driver adapter allows the torque screwdriver with T-handle TorqueVario®-S to be used to fasten with nut drivers. The insulated adapter undergoes routine individual piece testing as per the international IEC 60900 standard, thus providing users with a tool to work safely on live parts up to 1,000 V AC.

For applications in electrics

Only compatible with the torque screwdriver with T-handle TorqueVario®-S T electric.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43634

Part Number
43634
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.61 €

1 5 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 88 Outside diameter(mm) 20 ESD article No
VDE article Yes Blister pack No Square 1 (Inch) 1/4"
Torque range min(Nm) 0 Torque range max(Nm) 20 Torque range min - max (Nm) 0 - 20
With battery No

This page is Adapter T-Handle TorqueVario®-S T Electric for 1/4" Nut Driver, part number 43634.
You can find the detail information about specifications and dimensions on part number 43634.

Tech Support