Adapter TorqueVario-S Electric for 1/4" Nut Driver (Part Numbers)

Adapter TorqueVario-S Electric for 1/4" Nut Driver

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Adapter allows users to fasten with a nut driver and TorqueVario®-S electric.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Application: Safe installation of terminals and sleeves, conductor connections and fastening of conductor lines. For working on live parts up to 1,000 V AC.

Safety is the top priority when users are working on live parts. In combination with the insulated Wiha torque screwdriver TorqueVario®-S electric, the nut driver adapter enables controlled fastening and loosening of hex screws and bolts. The insulated nut driver adapter is subject to individual piece testing as per the international IEC 60900 standard, thus ensuring safe work on live parts up to 1,000 V AC.

For applications in electrics

Only compatible with Wiha torque screwdrivers TorqueVario®-S electric (series 2872).

Manufactured acc. to IEC 60900.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43128

Part Number
43128
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.32 €

1 5 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 178 Outside diameter(mm) 12 ESD article No
VDE article Yes Blister pack No Square 1 (Inch) 1/4"
Diameter Hex blade(mm) 3.8 With battery No

This page is Adapter TorqueVario-S Electric for 1/4" Nut Driver, part number 43128.
You can find the detail information about specifications and dimensions on part number 43128.

Tech Support