Simplifies your work: Ideal for all applications due to the non-magnetic locking mechanism .
Increases your efficiency: Extremely secure and tight zero-play hold of bits.
Standards: for bits DIN 3126, ISO 1173, form C6.3 and E6.3
DIN 3126, ISO 1173, Style E6,3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
32477
Hexagon head 1 (inches) | 1/4" | Overall length(mm) | 60 | ESD article | No |
---|---|---|---|---|---|
Internal hexagon 1 (inches) | 1/4" | With battery | No | Tool for electrics | No |
Self service - packing | Yes |
This page is Bit Holder CentroFix Mechanically Lockable, 1/4" in Box, part number 32477.
You can find the detail information about specifications and dimensions on part number 32477.