Bit Professional 110mm, Phillips, 1/4" E6.3 (23213)

Bit Professional 110mm, Phillips, 1/4" E6.3 23213

Click on this image to zoom in.

Click on this image to zoom in.

  • Bit Professional 110mm, Phillips, 1/4" E6.3 23213
  • Bit Professional 110mm, Phillips, 1/4" E6.3 23213

Product Details:

Manufacturer part number: 23213

Brand: WIHA

Price: 5.04

Delivery time: 5 Days


Technical Data:

Phillips 1: PH1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23213

Part Number
23213
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Phillips 1

5.04 €

5 5 Days PH1

Loading...

  1. 1

Basic information

Overall Length(mm) 110 ESD article No VDE article No
Blister pack No With battery No

This page is Bit Professional 110mm, Phillips, 1/4" E6.3, part number 23213.
You can find the detail information about specifications and dimensions on part number 23213.

Variation of this product

Part Number
05800
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Phillips 1

5.04 €

5 5 Days PH2

Tech Support