Bit Professional 127mm, Pozidriv, 1/4" E6.3

Bit Professional 127mm, Pozidriv, 1/4" E6.3

Meets your requirements: Robust and precise bits for general fastening in trade and industry.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Increases your efficiency: Best rotation characteristics for stable fastening processes.

Increases your efficiency: Optimum access to low-lying screws thanks to extra-long 127 mm bits.

Drive: DIN 3126, ISO 1173, style E 6.3.

Application: For all types of screw applications in trade and industry.

Extra: Overlength bits available in lengths of 50, 70, 90, 110, 127 and 150 mm.

Standards: DIN ISO 8764-1

Material: High grade chrome-vanadium steel, through hardened.

For universal applications

DIN 3126, ISO 1173, Style E6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06889

Part Number
06889
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.44 €

75 5 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 127 Pozidriv 1 PZ2 ESD article No
VDE article No Blister pack No With battery No

This page is Bit Professional 127mm, Pozidriv, 1/4" E6.3, part number 06889.
You can find the detail information about specifications and dimensions on part number 06889.

Tech Support