Bit Professional 50mm, Hexagonal Ball End, MagicRing®, 1/4" E6.3 (Part Numbers)

Bit Professional 50mm, Hexagonal Ball End, MagicRing®, 1/4" E6.3

Click on this image to zoom in.

Click on this image to zoom in.

Meets your requirements: Robust and precise bits for general fastening in trade and industry.

Simplifies your work: The ball end facilitates access to screws and allows you to work at an angle of up to 25°.

Increases your efficiency: Wiha MagicRing® holding feature holds all hex screws in place without a magnet.

Increases your efficiency: Best rotation characteristics for stable fastening processes.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Application: To insert and remove screws from holes or cavities, specially in difficult to access areas.

Application: For all types of screw applications in trade and industry.

Extra: MagicRing® made from spring steel holds all standard screws in every position. Ball end allows a working angle up to 25°.

Standards: DIN ISO 2351-3

DIN 3126, ISO 1173, Style E6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

25741

Part Number
25741
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal hexagon
(mm)

6.09 €

5 5 Days 5

Loading...

  1. 1

Basic information

Overall Length(mm) 50 ESD article No VDE article No
Blister pack No With battery No

This page is Bit Professional 50mm, Hexagonal Ball End, MagicRing®, 1/4" E6.3, part number 25741.
You can find the detail information about specifications and dimensions on part number 25741.

Variation of this product

Part Number
25739
25740
25742
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal hexagon
(mm)

6.09 €

5 5 Days 3

6.09 €

5 5 Days 4

6.09 €

5 5 Days 6

Tech Support