Bit Professional 50mm, MagicRing®, Hexagon, 1/4" E6.3 (23147)

Bit Professional 50mm, MagicRing®, Hexagon, 1/4" E6.3 23147

Product Details:

Manufacturer part number: 23147

Brand: WIHA

Price: 5.40

Delivery time: 5 Days


Technical Data:

Internal hexagon: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23147

Part Number
23147
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal hexagon
(mm)

5.40 €

80 5 Days 4

Loading...

  1. 1

Basic information

Overall Length(mm) 50 ESD article No VDE article No
Blister pack No With battery No

This page is Bit Professional 50mm, MagicRing®, Hexagon, 1/4" E6.3, part number 23147.
You can find the detail information about specifications and dimensions on part number 23147.

Variation of this product

Part Number
23145
23149
23151
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal hexagon
(mm)

5.40 €

80 5 Days 3

5.40 €

80 5 Days 5

5.40 €

80 5 Days 6

Tech Support