Bit Professional 50mm, Internal Square, 1/4" E6.3 (06638)

Bit Professional 50mm, Internal Square, 1/4" E6.3 06638

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 06638

Brand: WIHA

Price: 3.77

Delivery time: 5 Days


Technical Data:

Square 1 (Robertson): #2

Square 1: 2.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06638

Part Number
06638
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Square 1 (Robertson) Square 1
(mm)

3.77 €

5 5 Days #22.8

Loading...

  1. 1

Basic information

Overall Length(mm) 50 ESD article No VDE article No
Blister pack No With battery No

This page is Bit Professional 50mm, Internal Square, 1/4" E6.3, part number 06638.
You can find the detail information about specifications and dimensions on part number 06638.

Variation of this product

Part Number
06637
06639
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Square 1 (Robertson) Square 1
(mm)

3.77 €

5 5 Days #12.3

3.77 €

5 5 Days #33.3

Tech Support