Bit Professional 50mm, Phillips, 1/4" E6.3

Bit Professional 50mm, Phillips, 1/4" E6.3

Drive: DIN 3126, ISO 1173, style E 6.3.

Application: For all types of screw applications in trade and industry.

Extra: Overlength bits available in lengths of 50, 70, 90, 110, 127 and 150 mm.

Standards: DIN ISO 8764-1

Material: High grade chrome-vanadium steel, through hardened.

For universal applications

DIN 3126, ISO 1173, Style E6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

31960

Part Number
31960
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.96 €

5 7 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 50 ESD article No Phillips 1 PH00
VDE article No Blister pack No With battery No

This page is Bit Professional 50mm, Phillips, 1/4" E6.3, part number 31960.
You can find the detail information about specifications and dimensions on part number 31960.

Tech Support