Bit Professional 50mm, Slotted, 1/4" E6.3 (01790)

Bit Professional 50mm, Slotted, 1/4" E6.3 01790

Product Details:

Manufacturer part number: 01790

Brand: WIHA

Price: 3.13

Delivery time: 7 Days


Technical Data:

Cutting strength 1: 0.5 mm

Slotted 1: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01790

Part Number
01790
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting strength 1
(mm)
Slotted 1
(mm)

3.13 €

5 7 Days 0.53

Loading...

  1. 1

Basic information

Overall Length(mm) 50 ESD article No VDE article No
Blister pack No With battery No

This page is Bit Professional 50mm, Slotted, 1/4" E6.3, part number 01790.
You can find the detail information about specifications and dimensions on part number 01790.

Variation of this product

Part Number
01791
01792
01793
01795
01796
01798
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cutting strength 1
(mm)
Slotted 1
(mm)

3.13 €

5 7 Days 0.54

3.13 €

5 7 Days 0.63.5

3.13 €

5 7 Days 0.64.5

3.13 €

5 7 Days 0.85.5

3.13 €

5 7 Days 15.5

3.13 €

5 7 Days 1.26.5

Tech Support