Bit Professional 50mm, TORX®, Ball End, 1/4" E6.3

Bit Professional 50mm, TORX®, Ball End, 1/4" E6.3

Meets your requirements: Robust and precise bits for general fastening in trade and industry.

Simplifies your work: The ball end facilitates access to screws and allows you to work at an angle of up to 25°.

Increases your efficiency: Best rotation characteristics for stable fastening processes.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Drive: DIN 3126, ISO 1173, style E 6.3.

Application: For all types of screw applications in trade and industry.

Extra: Overlength bits in lengths of 50, 70, 90, 110 and 150 mm.

Material: High quality CVM steel, through hardened.

DIN 3126, ISO 1173, Style E6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
32410
32411
32417
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
TORX® 1

4.15 €

105 5 Days T10

4.15 €

105 5 Days T20

4.15 €

105 5 Days T15

Loading...

  1. 1

Basic information

Overall Length(mm) 50 ESD article No VDE article No
Blister pack No With battery No

Tech Support