Bit Set Collector Standard 25mm, Assorted 33 Pieces, 1/4" C6.3 in Box

Bit Set Collector Standard 25mm, Assorted 33 Pieces, 1/4" C6.3 in Box

Housing: Robust box made of high-tensile plastic.

Application: Can be used immediately for both machine and hand operation with handle and bit holder.

Bit holder: CentroFix Force quick release holder, magnetic.

Bits: 25 mm Standard bits.

Housing: The box opens automatically at the press of a button.

Handle: Wiha SoftFinish® multi-component handle, magnetic, with 1/4" bit mount.

DIN 3126, ISO 1173, Style C6,3

Content:

  • 1x Bit Standard 25 mm Slotted 1/4" C6,3 4.5 mm (01623)
  • 1x Bit Standard 25 mm Slotted 1/4" C6,3 5.5 mm (01624)
  • 1x Bit Standard 25 mm Slotted 1/4" C6,3 6.5 mm (01626)
  • 2x Bit Standard 25 mm Phillips 1/4" C6,3 PH1 (01657)
  • 5x Bit Standard 25 mm Phillips 1/4" C6,3 PH2 (01658)
  • 2x Bit Standard 25 mm Phillips 1/4" C6,3 PH3 (01659)
  • 2x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ1 (01688)
  • 5x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ2 (01689)
  • 2x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ3 (01690)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T10 (01716)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T15 (01717)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T20 (01718)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T25 (01719)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T30 (01721)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T40 (01722)
  • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 4.0 mm (01706)
  • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 5.0 mm (01707)
  • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 6.0 mm (01708)
  • 1x Bit holder CentroFix Force mechanically lockable 1/4", magnetic in box 60 mm (39133)
  • 1x Screwdriver with bit holder SoftFinish® magnetic 1/4" 112 mm (32160)
  • 1x Collector Box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

34686

Part Number
34686
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.91 €

5 7 Days

Loading...

  1. 1

Basic information

ESD article No With battery No Tool for electrics No
Self service - packing No

This page is Bit Set Collector Standard 25mm, Assorted 33 Pieces, 1/4" C6.3 in Box, part number 34686.
You can find the detail information about specifications and dimensions on part number 34686.

Tech Support